Публікуйте свої продукти
Front-mounted awning with cable guidance
Front-mounted awning with cable guidance
Front-mounted awning with cable guidance
Front-mounted awning with cable guidance
    WAREMA Renkhoff SE

    Front-mounted awning with cable guidance

    Cable-guided, front-mounted awnings are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance uses slender tension cables in which the awning fabric is guided with the end rail. The awning fabric is housed in an extruded aluminium box located in front of the window

    Compact

    Wide-area shading on a broad front: With the robust, compact box made of extruded aluminium, the awning shades window fronts up to a width of three metres.

    Broad range of variants

    Perfect sun shading system for building facades: The box is available as a visible rectangular, half-round or round design and can be integrated into almost any facade.

    Space-saving

    The cable guidance saves space and can be integrated into almost any facade: The slender, lateral tension cables reliably guide the awning fabric over the end rail.

    Quiet

    The tension spring moderates short-term wind loads on the awning fabric and cable and reduces any noise development.

    Well fixed

    The box is installed using brackets. The cable guidance is fixed using a tension cable bracket.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx3000 mm
      Order height mx3000 mm

      Keyfacts:

      • Slender cable guidance
      • Extruded box
      • Box fastening via bracket
    Технічна специфікація
    • Унікальний номерFront-mounted-awning-cable-guidance
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2000
    • Ширина (мм)1400
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийFabric
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds