Публікуйте свої продукти
Front-mounted awning with rail guidance
Front-mounted awning with rail guidance
Front-mounted awning with rail guidance
Front-mounted awning with rail guidance
    WAREMA Renkhoff SE

    Front-mounted awning with rail guidance

    Rail-guided, front-mounted awnings are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The awning fabric is guided into the guide rails with the end rail (a gap remains between awning fabric and guidance). The awning fabric is housed in an extruded aluminium box located in front of the window.

    Well shaded

    Wide-area shading on a broad front: With the robust, compact box made of extruded aluminium, the awning shades window fronts of up to 4 metres in width.

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact box can be unobtrusively embedded in plaster on listed buildings and renovations or integrated with a visible box to create a design feature.

    Classic

    Reliably guided: The tried and proven lateral guidance with guide rails ensure high stability and reliable running in wind

    Premounted

    Front-mounted systems in a compact design: The box with the awning fabric already built-in and rolled up is attached to the guide rails and mounted in front of the window as one unit. No separate box fixing is required.

    Creative

    Individual colour combinations for an appealing facade design: Wide range of colours available for powder-coated aluminium components. Over 300 designs from the WAREMA awning collection can be selected for the awning fabrics.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx4000 mm
      Order height mx4000 mm

      Keyfacts:

      • Rail-guided external venetian blinds
      • Extruded box
      • No additional box fixing required
    Технічна специфікація
    • Унікальний номерFront-mounted-awning-rail-guidance
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2000
    • Ширина (мм)1400
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийFabric
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds