Публікуйте свої продукти
Slat roof Lamaxa L60
Slat roof Lamaxa L60
Slat roof Lamaxa L60
Slat roof Lamaxa L60
Slat roof Lamaxa L60
    WAREMA Renkhoff SE

    Slat roof Lamaxa L60

    Lamaxa L60 slat roofs are a roofing solution consisting of pivotable slats which can either be free-standing or installed on the house wall that offer nearly year-round sun shading and rain protection.

    Year-round use

    Protection in all weather: Depending on the type, the incidence of light can be adjusted to various levels with the pivotable slats – all the way to a complete, weather-proof closure of the slat roof.

    Dry

    Dryness guaranteed: Controlled drainage through integrated rain gutters and drainage in the pole.

    Customisable

    Can be individually equipped according to personal preference with diverse, optional extras suitable for retrofitting such as integrated LED and RGB lighting, integrated awnings with easyZIP guidance, sash frames or radiant heaters.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx4750 mm
      Order length mx6330 mm
      Order height mx3000 mm

      Keyfacts:

      • Large-area, sun shading and weather protection system with pivotable slats
      • Easy operation via smartphone, WMS Hand-held transmitter or tablet
      • Wide range of accessories such as integrated LED strips, Design radiant heaters and much more.
    Технічна специфікація
    • Унікальний номерSlat-roof-Lamaxa-L60
    • Сімейство продуктівOutdoor Living
    • Група продуктівTerrace and garden
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2800
    • Ширина (мм)3000
    • Глибина (мм)5038
    Пов'язані
    • Матеріал основнийAluminium
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds