Публікуйте свої продукти
Top-mounted external venetian blind AU-RA
Top-mounted external venetian blind AU-RA
Top-mounted external venetian blind AU-RA
Top-mounted external venetian blind AU-RA
Top-mounted external venetian blind AU-RA
    WAREMA Renkhoff SE

    Top-mounted external venetian blind AU-RA

    Top-mounted external venetian blinds (AU-RA) are an external sun shading system consisting of connected horizontal slats which provide thermal protection, glare control and visual privacy with an adjustable view out. The cost-optimised, compact system with plastic boxes is located above the window frame. Boxes, guide rails and windows are installed together. Suitable for new construction projects and core renovations, or can be put into existing window openings when replacing a window.

    Flexibly adjustable

    Opaque from the outside but with a view out from the inside: The external sun shading system consisting of connected horizontal slats combines thermal protection, glare control, and visual privacy with an adjustable view out.

    Cost-optimised

    Affordable top-mounted system: The cost-optimised top-mounted external venetian blind AU-RA is suitable for new buildings and renovations.

    Compact

    Plastic box system: The plastic components are resistant to UV rays and to the weather. The compact box is integrated into the thin window opening together with the window. It can either be visible from the outside in white plastic, blended in with an aluminium front cover, or hidden as a plaster base type. The inside is always plaster base type.

    Economical

    A single source: The top-mounted system is attached to the window and installed together with the window in just one step.

    Uniform appearance

    Cross-system combinations: The top-mounted models of external venetian blinds AU-RA and roller shutters AU-RO feature boxes with a uniform appearance. When combined, they create a harmonious facade appearance with sun shading systems that are matched to the particular use of the room.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Специфікація
    • Building limits:
      Order width mx3000 mm
      Order height mx3000 mm

      Keyfacts:

      • Inspection access from outside
      • Rail guidance
      • Can be perfectly combined with top-mounted roller shutters AU-RO
    Технічна специфікація
    • Унікальний номерTop-mounted-external-venetian-blind-AU-RA
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2025-06-12
    • Номер видання1
    • Висота (мм)2000
    • Ширина (мм)1400
    Пов'язані
    • Матеріал основнийAluminium
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectБудівництво - Shading Systems
    • Класифікація IFCBuilding Element
    • Код CSI MasterFormat 201412 21 00
    • Заголовок CSI MasterFormat 2014Window Blinds
    • Номер OmniClass23-17 21 13 11
    • Заголовок OmniClassWindow Blinds