Publish your products
GNL 64
GNL 64
GNL 64
GNL 64
GNL 64

    GNL 64

    VELUX bottom-operated, top-hung roof window

    GNL 1064
    (interior finish - wood, clear lacquer; exterior cover - aluminum dark gray)

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.

    Enjoy panoramic views of the outdoors and a feeling of extra space with the VELUX bottom-operated, top-hung roof window GNL. Open the window outwards by using the handle at the bottom to allow for an uninterrupted contact to the outside.

    The window can be installed in roof pitches between 15° and 75° to the horizontal. From 55° to 75°, use special springs. If special springs are to be fitted, the replacement should be carried out by a VELUX service engineer. Note: A combination of roof pitches, window sizes, cover materials and accessories might hinder parking of the sash in some open positions.

    Window CodeWidth in mmHeight in mmEffective Daylight Area in m2Geometric Free Area in m2
    FK0666011780.470.54
    MK047809780.470.53
    MK0678011780.590.66
    MK0878013980.720.81
    MK1078016000.850.94
    PK0894213980.921.01
    SK08114013981.161.25



    Specification
    • Performance window
      characteristics
      Performance
      Thermal transmittance (U-value)1.0 W/(m²K)
      Light transmittance (τ,v)0.63
      Total solar energy transmittance 
      (g-value)
      0.45
      Sound insulation (Rw)35(-1;-3) dB
      Air permeability, [class]4
      External fire performance - 
      British [class]
      AC
      External fire performance - 
      European [class
      npd
      Impact resistance [class]3
      Load-bearing capacity 
      of safety devices
      ✓
      Reaction to fire [class]C-s1,d0
      Resistance to snow loadSee glazing composition
      Resistance to wind load [class]C3 (>SK08: NPD)
      Water tightness [class]E900
        
        
        
      Glazing unitComposition
      (from inside to outside)
      Triple-glazed6 mm float glass -
      13 mm Argon -
      3 mm heat strengthened glass -
      13 mm Argon -
      4 mm toughened glass

    Technical specification
    • Unique ref.GNL-64
    • Product familyTop hung
    • Product groupManual bottom operated
    • TypeObject (single object)
    • Date of publishing2026-02-01
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit