Publish your products
Solar powered & electrically vented glass rooflight w. Curved glass CVU ISU1093
Solar powered & electrically vented glass rooflight w. Curved glass CVU ISU1093
Solar powered & electrically vented glass rooflight w. Curved glass CVU ISU1093
Solar powered & electrically vented glass rooflight w. Curved glass CVU ISU1093

    Solar powered & electrically vented glass rooflight w. Curved glass CVU ISU1093

    4.9 out of 5 stars4.9(10 reviews)

    BASE UNIT
    Transform your home by bringing the magic of daylight and fresh air into areas where you never thought possible with the new generation of VELUX glass rooflights. The glass rooflight base unit has a unique design with a slim frame and invisible sash providing maximum daylight and a beautiful design from inside the home. This solar base unit is fully powered by the sun and can be installed in any flat roof home without any need for wiring. The solar base unit comes with 2-layer glazing, but is also available with 3-layer glazing, and has excellent energy performance as well as sound reduction capabilities in case of rain, hail or traffic. It delivers fresh air at the touch of a button and has a pre-installed rain sensor that conveniently closes the window automatically in the event of rain, thus providing full peace of mind. It can even be operated via a smart phone, using the VELUX App Control. A both beautiful and convenient solution for your home.

    • Solar & Electric glass rooflight CVU is equipped with an insulating glass unit.
    • The frame is made of polyurethane moulded around a core of plywood with a finish of white lacquer.
    • The sash is made of HELO profiles with a finish of white lacquer.

    TOP UNIT
    Curved glass top unit ISU 1093 is a top unit for flat-roof windows and consists of aluminium profiles and a toughened insulating glass unit.
    The innovative, maintenance-free curved glass top unit for glass rooflights is a revolution in rooflight design. The premium choice for homeowners that are looking for a glass-to-edge design that boosts the appearance of their homes and delivers optimal drainage - even in 0° roof pitch. The outer glass is toughened making this a highly durable top unit that has increased resistance to wind, snow and hail. The curved glass top unit is compatible with all base units for glass rooflights CFU/CVU.

      Technical specification
      • Unique ref.CVU-1093-RC
      • Product familyFlatroof windows
      • Product groupGlazed flatroof windows
      • TypeObject (single object)
      • Date of publishing2025-01-21
      • Edition number1
      Related
      • Material mainPolyurethane
      • Material secondaryGlass
      Classification
      • BIMobject CategoryWindows - Roof Windows
      • IFC classificationWindow
      • UNSPSC nameWindows
      • UNSPSC code301716
      • Uniclass 2015 CodePr_30_59_72_77
      • Uniclass 2015 DescriptionSkylights
      • CSI MasterFormat 2014 Code08 60 00
      • CSI MasterFormat 2014 TitleRoof Windows and Skylights
      • OmniClass Number23-17 13 23
      • OmniClass TitleRoof Windows
      • CSI UniFormat II CodeB3020
      • CSI UniFormat II TitleRoof Openings

      Region availability

      Europe Asia
      Austria
      Türkiye
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Czech Republic
      Denmark
      Estonia
      Finland
      France
      Germany
      Hungary
      Italy
      Latvia
      Lithuania
      Netherlands
      Norway
      Poland
      Portugal
      Romania
      Serbia
      Slovakia
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom