Publish your products
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU
Electric roof window - tophung - GPU

    Electric roof window - tophung - GPU

    4.3 out of 5 stars4.3(8 reviews)

    GPU is an electrically operated top-hung roof window that can be installed on roof pitches from 15-65°. Operation is via a simple convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  

    • The electrical top-hung window provides a panorama view combined with convenient electrical operation.
    • The wall switch is pre-paired to work with your window right out of the box.
    • Entrapment control detects objects in the path of the window.
    • The motors are hidden in the side frame and totally invisible from view.
    • Easily open and close the roof window – even with furniture placed underneath.
    • Mains-powered to allow for complete, seamless integration of your roof window into your home

    Compatible with VELUX ACTIVE with NETATMO indoor climate control for a healthier home, automatically. VELUX ACTIVE also enables control via your smartphone or voice control assistant.

    The frame and sash are made of high-quality moulded polyurethane around a core of thermally modified timber with a white lacquer finish.  Therefore giving a maintenance free finish.

    Externally the window has maintenance-free cover parts.

    Window
    Sizes
    :
    External
    frame

    W x H
    : mm

    Effective
    daylight
    areas
    : m²
    Geometric free
    area
    (manual operation ):m²
    Geometric free
    area
    (remote operation ) :m²

    FK06        
    660 x 1178                 
    0.47
    0.60
    0.60
    FK08
    660 x 1398
    0.58
    0.72
    0.72
    MK06
    780 x 1178
    0.59
    0.72
    0.72
    MK08
    780 x 1398
    0.72
    0.87
    0.87
    PK06
    942 x 1178
    0.75
    0.89
    0.89
    PK08
    942 x 1398
    0.91
    1.08
    1.08
    SK06
    1140 x 1178
    0.95
    1.09
    1.09
    SK08
    1140 x1398
    1.14
    1.32
    1.32




    VELUX roofwindows roofwindow roof windows roof window skylight skylights


    Specification
    • Background Ventilation (via Ventilation Flap - based on double glazed windows):

      Ventilation
      Capacity:
      at 4Pa
      :
      at 8Pa
      :
      at 10Pa
      :
      at 20Pa
      :
      FK06 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK08 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      MK06 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK08 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      PK06 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK08 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      SK06 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      SK08 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s



      Ventilation
      :
      Equivalent
      Area : mm²
      Geometrical Free
      Area : mm²
      FK**   3700      3100
      MK**   3700      3600
      PK**   4600      5800
      SK**   5600      9100


      Finishes:

      Interior - White maintenance-free
      Finished with polyurethane lacquer (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).

      Exterior - Maintenance-free cover parts.
      Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour: 7043).

    Technical specification
    • Unique ref.GPU-INTEGRA
    • Product familyTop hung
    • Product groupRemote operation
    • TypeObject (single object)
    • Date of publishing2020-01-30
    • Edition number2
    Related
    • Material mainThermowood
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Austria
    China
    Belgium
    Türkiye
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit