发布您的产品
Flamingo indoor high dining table stand with square top 90x90x110
expormim

Flamingo indoor high dining table stand with square top 90x90x110

Tabletop made of solid wood from European oaks with 21 mm/0.83” of section. Structure made of aluminum tube, finished with polyester powder. The collection is also available in a lacquered version (MDF) and in European oak plywood.

联系 expormim

技术规格
  • 唯一参考flamingo-indoor-high-table-square-top-90
  • 产品系列Flamingo indoor
  • 产品组合Indoor collection
  • 类型对象(单个对象)
  • 发布日期2022-04-13
  • 版本号1
  • 高度 (mm)1100
  • 宽度 (mm)900
  • 深度 (mm)900
相关
  • 主材料木头
  • 次要材料铝
  • 制造国家/地区西班牙
  • 净重 (Kg)39
分类
  • BIMobject 类别家具 - 桌子
  • IFC 分类家具
  • ETIM 代码EG017960
  • ETIM 名称Furniture
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • Uniclass 2015 代码Pr_40_50_21_22
  • Uniclass 2015 说明Dining tables
  • CSI MasterFormat 2014 代码11 30 00
  • CSI MasterFormat 2014 标题Residential Equipment
  • OmniClass 编号23-21 23 15
  • OmniClass 标题Residential Tables
  • CSI UniFormat II 代码E
  • CSI UniFormat II 标题EQUIPMENT & FURNISHINGS
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
瓦利斯和富图纳