发布您的产品
Fastlane Glassgate 150 Plus
Fastlane Glassgate 150 Plus

    Fastlane Glassgate 150 Plus

    Maintaining the good looks of the Fastlane range, the Glassgate 150 Plus has been designed to provide an aesthetic solution for entrance control for multiple market sectors.

    The Glassgate 150 Plus includes the latest in electronic processing, providing remote control and diagnostics via a standard web browser. This model retains all of the proven features from the Fastlane range and now offers the option of a 1000mm lane width for specific applications where this may be required.

    The Glassgate 150 Plus integrates seamlessly with Access Control, CCTV and whole building management systems. By receiving information from your Access Control system, the Glassgate 150 Plus knows how many people to admit and in which direction of travel. Any unexpected movements are instantly met with an audible and visual alarm and signals can be passed to your Access Control or CCTV system to acknowledge an alarm condition has occurred.

    This model also features Fastlane Connect Ethernet communications for control, configuration and diagnostics.

    技术规格
    • 唯一参考fastlane-glassgate-150-plus
    • 产品系列Speedgates
    • 产品组合Fastlane Glassgates and Glasswings
    • 类型对象(单个对象)
    • 发布日期2024-06-12
    • 版本号1
    • 高度 (mm)990
    • 宽度 (mm)168
    • 深度 (mm)1234
    相关
    • 主材料不锈钢
    • 次要材料玻璃
    • 设计国家/地区英国
    • 制造国家/地区英国
    • 净重 (Kg)56.5
    分类
    • BIMobject 类别门 - 安全
    • IFC 分类门
    • Uniclass 2015 代码Pr_30_59_34_88
    • Uniclass 2015 说明Stainless steel half height turnstiles
    • CSI MasterFormat 2014 代码11 14 13.19
    • CSI MasterFormat 2014 标题Turnstiles
    • OmniClass 编号23-29 13 23
    • OmniClass 标题Access Control Turnstiles

    发售地区

    亚洲 欧洲 大洋洲 北美 非洲