发布您的产品
AF-50EI60 MULLION-TRANSOM CURTAIN WALL
AF-50EI60 MULLION-TRANSOM CURTAIN WALL
    Morad

    AF-50EI60 MULLION-TRANSOM CURTAIN WALL

    The AF-50 Mullion-Transom Curtain Wall system by Morad guarantees an excellent visual effect and outstanding protection against weather conditions. The flexibility of the system allows the construction of concave and convex walls, corner segments, as well as horizontal and vertical angled parts.

    This allows for the creation of various structures, ranging from typical curtain walls to large glazed surfaces mounted to existing buildings or specially prepared spatial steel structures. Thanks to the large drainage channels in the mullions, the system performs excellently as a roof structure, skylight, and even a winter garden.

    规格
      • Thermal Insulation Coefficient: Uw = 0.9 W/(m²K)
      • Acoustic Insulation Index: Rw = 32dB
      • Wind Load Resistance: 2000 Pa
      • Waterproof: RE 1200
    技术规格
    • 唯一参考AF-50EI60-mullion-transom-curtain-wall
    • 产品系列Facade systems
    • 产品组合AF-50EI60
    • 类型对象(单个对象)
    • 发布日期2025-05-19
    • 版本号1
    • 深度 (mm)50
    相关
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别墙壁 - 幕墙
    • IFC 分类幕墙
    • Uniclass 2015 代码Ss_25_10_20
    • Uniclass 2015 说明Curtain walling systems
    • CSI MasterFormat 2014 代码08 40 00
    • CSI MasterFormat 2014 标题Entrances, Storefronts, and Curtain Walls
    • OmniClass 编号23-13 33 27
    • OmniClass 标题Glazed Facade and Roof Structures

    发售地区

    欧洲 亚洲 北美 非洲