发布您的产品
Grab bar Stainless Steel 18in (center on center) - G57JAS03

Grab bar Stainless Steel 18in (center on center) - G57JAS03

Straight grab bar

Ponte Giulio’s stainless steel line was manufactured with multiple finish options, giving you the ability to create a custom space for your clients. All of our stainless steel was designed specifically for wet environments and high traffic areas, guaranteeing satisfaction with all of your clients. - G57JAS03

规格
  • Code
    Dimensions Width, Height, Depth (inch) Net Weight (lbs) Load capacity (lbs)
    G57JAS01
    15 1/8x2 3/4x3 1/8
    1
    G57JAS02
    19 1/8x2 3/4x3 1/8
    1.3
    G57JAS03
    21 1/8x2 3/4x3 1/8
    1.4
    G57JAS04
    27 1/16x2 3/4x3 1/8
    1.8
    G57JAS05
    33 1/8x2 3/4x3 1/8
    2.2
    G57JAS06
    35 1/8x2 3/4x3 1/8
    2.2
    G57JAS07
    39 1/8x2 3/4x3 1/8
    2.5
    G57JAS08
    45 1/8x2 3/4x3 1/8
    2.9
    G57JAS09
    51 1/8x2 3/4x3 1/8
    3.3 - G57JAS03

技术规格
  • 唯一参考G57JAS03
  • 产品系列Safe bathroom
  • 产品组Grab bars
  • 类型对象(单个对象)
  • 发布日期2018-11-26
  • 版本号1
  • 高度 (inch)2.75
  • 宽度 (inch)18
  • 深度 (inch)3.13
相关
  • 主材料不锈钢
  • 设计国家/地区意大利
  • 制造国家/地区意大利
  • 净重 (Lbs)1.4
分类
  • BIMobject 类别卫生 - 浴室配件
  • IFC 分类装饰元素
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20_76
  • Uniclass 2015 说明Sanitary accessories

发售地区

北美 南美洲