发布您的产品
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
Rieder | formparts round-edged
    Rieder

    Rieder | formparts round-edged

    formparts round-edged are monolithic concrete elements which offer a high degree of flexibility and various design options for architectural concrete. The shaped concrete elements with their perfect mounting system enhance glass facades, protect your privacy and serve as clever sun protection. formparts are shaped concrete elements, which are either produced from a single slab using folding moulds or assembled from several parts. The characteristic edge radius is 4 and 8 mm. formparts round-edged are available in the surface ferro.

    规格
    • formparts round-edged are monolithic concrete elements which offer a high degree of flexibility and various design options for architectural concrete. The shaped concrete elements with their perfect mounting system enhance glass facades, protect your privacy and serve as clever sun protection. formparts are shaped concrete elements, which are either produced from a single slab using folding moulds or assembled from several parts. The characteristic edge radius is 4 and 8 mm. formparts round-edged are available in the surface ferro.

    技术规格
    • 唯一参考rieder_fp_round
    • 产品系列formparts round-edged
    • 产品组合standard
    • 类型建筑材料材料
    • 发布日期2022-03-08
    • 版本号1
    • 深度 (mm)13
    相关
    • 主材料混凝土
    • 设计国家/地区奥地利
    • 制造国家/地区德国
    • 净重 (Kg)32
    分类
    • BIMobject 类别墙壁 - 覆面