Publikovat produkty
RODAN paper towel/soap dispenser/waste bin combination RODX617E
RODAN paper towel/soap dispenser/waste bin combination RODX617E

    RODAN paper towel/soap dispenser/waste bin combination RODX617E

    Paper towel-, soap dispenser and waste bin combination for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, cylinder lock with Franke standard key, paper towel dispenser with loading capacity 300 - 400 pcs. of paper depending on convolution, suitable for liquid soaps and lotions, 0.8 liter soap tank, push lever, waste bin with approx. 23 liter capacity, includes stainless steel screws and dowels. Dimensions 408 x 1145 x 169 mm (W x H x D)
    Specifikace
    • Material code      1.4301 Chrome Nickel steel V2A 
      Overall depth      169.00 mm
      Overall height      1,145.00 mm
      Overall width      408.00 mm
      Type of mounting      Recessed mounting
      Lock 1      Key-lock
      Lock 2      Key-lock
      Lock 3      Key-lock
      Combination part 1      Paper towel dispenser
      Combination part 2      Soap dispenser
      Combination part 3      Waste bin
      Filling quantity 1      400.00000
      Filling quantity 1 uom      Pieces
      Filling quantity 2      0.80000
      Filling quantity 2 uom      Liter
      Filling quantity 3      23.00000
      Filling quantity 3 uom      Liter
      Type of consumable 1      Paper towel
      Type of consumable 2      Liquid Soap
      Surface finish      Satin finished

    Technická specifikace
    • Jedinečná ref. hodnota2000101220
    • Skupina výrobkůAccessories
    • Skupina produktůCombinations
    • TypObjekt
    • Datum zveřejnění2021-07-30
    • Číslo vydání1
    • Výška (mm)1145
    • Šířka (mm)408
    • Hloubka (mm)169
    Související
    • Hlavní materiálNerezová ocel
    • Navrženo vSpojené arabské emiráty
    • Vyrobeno vSpojené arabské emiráty
    • Čistá hmotnost (kg)12.31
    Klasifikace
    • Kategorie BIMobjectSanita - Zásobníky
    • Kód Uniclass 2015Pr_40_70_22_52
    • Popis Uniclass 2015Multi-function dispensers

    Dostupnost regionu

    Asie Evropa Oceánie Severní Amerika Afrika