Publikovat produkty
Monolamiera Isocopre

Monolamiera Isocopre

The main characteristic of monosheet panels is the lightweight internal finish that consists of a flexible facing made of bituminized felt, centesimal aluminium or a fibreglass membrane.

– Bituminized felt is a black, semi-breathable, bituminized sheet. 
– Centesimal aluminium has a natural glossy colour, is lacquered and embossed and non-breathable.
– The fibreglass membrane, made of a white non-woven fabric, is capable of trapping any condensation that may form.
Monosheet panels require structural supports positioned no more than one metre apart. In addition, given the characteristics of the flexible facings, the joint between panels has no patterned tooth.
This product is suitable for installation over eternit roofs, on roof pitches with a concrete and masonry flooring system or to cover prefabricated tiles. Monosheet panels are not recommended for use on roofs that do not leave the internal part exposed. 
The upper metal facing of these monosheet panels is available in the same profiles, materials and range of colours as Lattonedil’s conventional sandwich panels; MONOLAMIERA ISOCOPRE®,
with six ribs, is available in thicknesses from 30 to 100 mm. 
The internal side may not have a perfect appearance.

Specifikace
  • Lattonedil MONOLAMIERA ISOCOPRE® Roof panel.

    . 6 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: bituminized felt, centesimal aluminium, fibreglass membrane

Technická specifikace
  • Jedinečná ref. hodnotamonolamiera-isocopre
  • Skupina výrobkůRoof Panel
  • Skupina produktůPolyurethane PUR
  • TypObjekt
  • Datum zveřejnění2018-11-09
  • Číslo vydání1
  • Šířka (mm)1000
Související
  • Hlavní materiálOcel
  • Vedlejší materiálPolyuretan
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectStěny - Sendvičové panely
  • Název UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • Kód UNSPSC30
  • Kód Uniclass 2015Pr_25_71_50_22
  • Popis Uniclass 2015Composite panels
  • Kód CSI MasterFormat 201407 41 13
  • Název CSI MasterFormat 2014Metal Roof Panels
  • Číslo OmniClass23-13 39 27 11 11
  • Název OmniClassMetal Roof Panels
  • Kód CSI UniFormat IIB30
  • Název CSI UniFormat IIROOFING