Publikovat produkty
TTfactor

TTfactor

The TTFACTOR® panel is the utmost evolution in aesthetics for an insulated roof panel designed for rural areas.

The tile style design makes it possible to create aesthetically pleasing roofs that are also practical, light, waterproof and above all suitable for the agricultural and livestock environments where they will be used.
TTFACTOR® is a self-supporting sandwich panel composed of a high-density expanded polyurethane insulating core, providing high thermal insulation values, with a rigid external facing shaped in the form of tiles in prepainted steel or aluminium and an internal facing in fibreglass, which is easy to clean.
The fibreglass facing may be subject to colour alterations.
Maximum manufacturing thickness 100 mm.

Specifikace
  • Lattonedil TTFACTOR® Roof panel.

    . Sandwich panel with traditional tiled roof appearance.

    . Insulation: polyurethane.

    . External skin: traditional roof tiled metal sheet.

    . Internal skin: fibreglass facing.

Technická specifikace
  • Jedinečná ref. hodnotattfactor
  • Skupina výrobkůRoof Panel
  • Skupina produktůPolyurethane PUR
  • TypObjekt
  • Datum zveřejnění2019-02-13
  • Číslo vydání1
  • Šířka (mm)1000
Související
  • Hlavní materiálOcel
  • Vedlejší materiálPolyuretan
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectStěny - Sendvičové panely
  • Název UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • Kód UNSPSC30
  • Kód Uniclass 2015Pr_25_71_50_22
  • Popis Uniclass 2015Composite panels
  • Kód CSI MasterFormat 201407 41 13
  • Název CSI MasterFormat 2014Metal Roof Panels
  • Číslo OmniClass23-13 39 27 11 11
  • Název OmniClassMetal Roof Panels
  • Kód CSI UniFormat IIB30
  • Název CSI UniFormat IIROOFING