E.C.A. Nita Concealed Shower Mixer Surface Mounted Group
E.C.A. Nita Concealed Shower Mixer Surface Mounted Group

    E.C.A. Nita Concealed Shower Mixer Surface Mounted Group

    E.C.A. Nita Concealed Shower Mixer Surface Mounted Group

    Specifikation
    • • Chrome

      • 1 outlet

      • Flow rate: 12.1 l/min

      • 3 types of rosette are available; angular, circular and elliptical

      • Flush mounted group with code 102166102EX should be bought separately

      Teknisk specifikation
      • Unik ref.102167108EX-Y
      • ProduktfamilieE.C.A. Nita
      • ProduktgruppeConcealed Shower Mixer
      • TypeObjekt (enkelt objekt)
      • Udgivelsesdato2018-02-14
      • Udgavenummer1
      • Højde (mm)148
      • Bredde (mm)110
      • Dybde (mm)65
      Relateret
      • Materiale primærtKrom
      • Designet iTyrkiet
      • Fremstillet iTyrkiet
      • Nettovægt (kg)0.37
      Klassifikation
      • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
      • IFC-klassifikationSanitetsanordning
      • UNSPSC-navnShowers
      • UNSPSC-kode30181503
      • Uniclass 2015-kodePr_40_20_87_09
      • Uniclass 2015-beskrivelseBath taps
      • CSI MasterFormat 2014-kode22 41 23
      • CSI MasterFormat 2014-titelResidential Showers
      • OmniClass-nummer23-31 11 00
      • OmniClass-betegnelseFaucets
      • CSI UniFormat II-kodeD2010
      • CSI UniFormat II-titelPlumbing Fixtures