ChlorFIT CPVC - Chemical Processing

ChlorFIT CPVC - Chemical Processing

The ChlorFIT® Schedule 80 CPVC piping system is the ideal choice for industrial hot applications. The ChlorFIT® Schedule 80 piping system offers durability and maximum safety in aggressive applications. CPVC is used wherever aggressive media such as lactic acids or acids are transported at high temperatures, e.g., in the chemical, paper and pulp industries, metal treatment or microelectronics production.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Paper and pulp industries
    • Chemical
    • Microelectronics

    Main Advantages:

    • Ease of installation
    • Light weight
    • Maintenance free
    • Superior chemical resistance
    • Improved impact resistance
    • Temperatures up to 200°F (93°C)
    • Excellent physical properties and Excellent fire resistance capabilities
    • Fire plenum rating
    • Multiple joining technologies


Teknisk specifikation
  • Unik ref.ChlorFIT-CPVC-Chemical-Processing
  • ProduktfamiliePVC-C Industrial Piping System
  • ProduktgruppeChlorFIT CPVC
  • TypeShowcase (model)
  • Udgivelsesdato2020-08-04
  • Udgavenummer1
Relateret
  • Materiale primærtCPVC
Klassifikation
  • BIMobject-kategoriVVS - Samlinger