PVC-C Manual Ball Valves

PVC-C Manual Ball Valves

The cemented PVC-C System for applications in the temperature range of 0°C to 80°C. This corrosion-resistant system offers durability and maximum safety in aggressive applications. PVC-C is used wherever aggressive media such as lactic acids or acids are transported at high temperatures, e.g., in the chemical, paper and pulp industries, metal treatment or microelectronics production.

The GF Piping Systems range of ball valves provides solutions for every application. Even for very demanding processes, you will find the perfect valve for your requirements. User-friendly, precise, reliable, flexible and safe – these features come first for our products.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Aggressive media

    Main Advantages:

    • Every ball valve is leak-tested in production
    • Easy to install due to compatibility with all piping components
    • Precision engineering and high quality standards guarantee maximum operational safety and a long service life

Teknisk specifikation
  • Unik ref.PVC-C-Manual-Ball-Valves
  • ProduktfamiliePVC-C Industrial Piping System
  • ProduktgruppeValves
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtCPVC
Klassifikation
  • BIMobject-kategoriVVS - Ventiler