ecoFIT Ball Valves

ecoFIT Ball Valves

The polyethylene piping system for use in a wide range of industrial applications, such as water, wastewater and a variety of chemical applications. All ecoFit components are suitable for the safe and efficient distribution of water, wastewater and chemicals. The corrosion-free system withstands UV and sunlight as well as weather influences while being usable in a wide temperature range from -50 °C to 60 °C. Thanks to a long service life of over 25 years and low installation and maintenance costs, ecoFIT is the perfect solution for many applications.

The GF Piping Systems range of ball valves provides solutions for every application. From simple shut-off valves to fully automated valves, GF Piping Systems has it all. Even for very demanding processes, you will find the perfect valve for your requirements. User-friendly, precise, reliable, flexible and safe – these features come first for our products. The ecoFIT Ball Valves are available in ABS, PP-H or PVC-U with PE endings.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Water and wastewater applications


    Main Advantages:

    • Every ball valve is leak-tested in production
    • Easy to install due to compatibility with all piping components
    • Precision engineering and high quality standards guarantee maximum operational safety and a long service life


Teknisk specifikation
  • Unik ref.ecoFIT-Ball-Valves
  • ProduktfamilieEcoFIT PE Piping System
  • ProduktgruppeValves
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-12
  • Udgavenummer1
Relateret
  • Materiale primærtPolyethylen
Klassifikation
  • BIMobject-kategoriVVS - Ventiler