SeaCor CPVC

SeaCor CPVC

4.4 ud af 5 stjerner4.4(9 anmeldelser)

The first United States Coast Guard-type approved plastic pipe system for white, black and grey water systems. The SeaCor® piping system is particularly suitable for white, black and grey water systems as well as vent applications in marine settings. SeaCor complies with FTP regulations on smoke, toxicity and surface flammability regulations and is approved by the United States Coast Guard and Transport Canada.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Marine

    Main Advantages:

    • Corrosion-resistand
    • Low weight - increases the payload possibilities for ships and saves energy during operation
    • Easy installation thanks two-step welding process
    • Temperature resistant up to 99° C (210° F)
Teknisk specifikation
  • Unik ref.SeaCor-CPVC
  • ProduktfamiliePVC-C Industrial Piping System
  • ProduktgruppeSeaCor CPVC
  • TypeShowcase (model)
  • Udgivelsesdato2020-07-20
  • Udgavenummer1
Relateret
  • Materiale primærtCPVC
Klassifikation
  • BIMobject-kategoriVVS - Rør