PROGEF Natural (PP-R)

PROGEF Natural (PP-R)

Ensuring the highest purity: PROGEF Natural combines the advantages of the PROGEF piping system made of weldable polypropylene with the purity requirements of the chemical and life sciences sectors. Wherever purity is required, such as applications in the chemical or life sciences industries, PROGEF Natural is the obvious choice. The transparent, unpigmented polypropylene combines beneficial characteristics such as a clean, smooth surface and excellent chemical and temperature resistance up to 80°C, which, in conjunction with bead and crevice- free jointing, ensures the highest system quality. 

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Pharmaceutical grade water
    • Purified water for Life Science applications
    • Cost effective, pure distribution of Lab Grade DI water and critical biological fluids
    • Specified water applications in microelectronics
    • Chemical processes (i.e. Chemical Mechanical Polishing or Planarization)

    Main Advantages:

    • Excellent resistance against certain disinfectants and chemicals (mainly alkaline solutions)
    • Ensures top quality water to USP standards
    • Translucence
    • High product quality
    • High temperature resistance
    • Bead and crevice free weldability
Teknisk specifikation
  • Unik ref.PROGEF-Natural-PP-R
  • ProduktfamiliePP Industrial Piping System
  • ProduktgruppePP Natural (PP-R)
  • TypeShowcase (model)
  • Udgivelsesdato2020-07-20
  • Udgavenummer1
Relateret
  • Materiale primærtPolypropylen
Klassifikation
  • BIMobject-kategoriVVS - Rør