PROGEF Plus (PP)

PROGEF Plus (PP)

PROGEF Plus, the weldable polypropylene piping system with excellent surface quality and minimized leach-out values, ensures maximum cleanliness and prevents contamination. The high purity of the silicone and oil-free PROGEF Plus system is achieved through defined cleaning and packaging processes. These are used for demanding applications in microelectronics, painting and surface technology, where high surface quality and exceptional leach-out values are essential. The typical properties of polypropylene, such as abrasion and temperature resistance up to 80°C, are maintained.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • RO/DI Water Conveyance
    • Microelectronics

    Main Advantages:

    • Double-bagging ensures cleanliness
    • High quality system solution with a favorable price to performance ratio
    • Great surface finish and leach out characteristics
    • High impact strength     
    • High resistance to chemicals and temperatures
    • Performs well over a long period of time
    • Outstanding weldability     
Teknisk specifikation
  • Unik ref.PROGEF-Plus-PP
  • ProduktfamiliePP Industrial Piping System
  • ProduktgruppePP Plus
  • TypeShowcase (model)
  • Udgivelsesdato2020-07-20
  • Udgavenummer1
Relateret
  • Materiale primærtPolypropylen
Klassifikation
  • BIMobject-kategoriVVS - Rør