PVC-U Butterfly Valves

PVC-U Butterfly Valves

4.6 ud af 5 stjerner4.6(10 anmeldelser)

Butterfly valves type 567/568 are compact, flexible and reliable shut-off valves for wafer and lugstyle applications.

Our system's modular design principle allows you to exchange individual system components – fast, easily and at very little expense and effort.

The PVC-U System with excellent properties in the temperature range of 0°C to 60°C. With its excellent chemical and corrosion resistance, the PVC-U System offers numerous fields of application. The system is widely used in the chemical and textile industries, water and drinking water treatment and vacuum lines.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Cooling equipment
    • Chemical Process Industry
    • Ship building
    • Electroplating
    • Automotive industry
    • Power plants
    • Water treatment

    Main Advantages:

    • High resistance to corrosion
    • Up to 50% lower actuating torque compared to centric butterfly valves due to the double eccentric operating principle
    • Functional lever made of glass-fibre reinforced polypropylene (PP-GF 30) with 5° grid, lockable as standard

Teknisk specifikation
  • Unik ref.PVC-U-Butterfly
  • ProduktfamiliePVC-U Industrial Piping System
  • ProduktgruppeValves
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtVinyl
  • Materiale sekundærtPVC
Klassifikation
  • BIMobject-kategoriVVS - Ventiler