PVC-U Diaphragm Valves

PVC-U Diaphragm Valves



The cemented PVC-U System with excellent properties in the temperature range of 0°C to 60°C. With its excellent chemical and corrosion resistance, the PVC-U System offers numerous fields of application. The system is widely used in the chemical and textile industries, water and drinking water treatment and vacuum lines.

GF Piping Systems offers a wide range of diaphragm valves to cover the individual demands of our customers. Due to the modularity of the GF diaphragm valves, there are many different options to choose from. You can easily adjust your valve to your process conditions to get the most out of it.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Water Treatment
    • Marine
    • Chemical Process Industry
    • Microelectronics
    • Power Plants

    Main Advantages:

    • No corrosion and maintenance due to its full plastic design
    • Optimized flow rate and linear flow characteristics
    • Absolute reliability - 100% leak-tested


Teknisk specifikation
  • Unik ref.PVC-U-Diaphragm-Valves
  • ProduktfamiliePVC-U Industrial Piping System
  • ProduktgruppeValves
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtVinyl
  • Materiale sekundærtPVC
Klassifikation
  • BIMobject-kategoriVVS - Ventiler