PVC-U Pressure Reducing Valves

PVC-U Pressure Reducing Valves

The cemented PVC-U System with excellent properties in the temperature range of 0°C to 60°C. With its excellent chemical and corrosion resistance, the PVC-U System offers numerous fields of application. The system is widely used in the chemical and textile industries, water and drinking water treatment and vacuum lines.

The compact GF pressure regulating valves are perfect for precise regulation in your applications. No matter whether the application requires system pressure to be reduced or retained. Maximum performance with minimal space requirement is what we promise.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Water Treatment
    • Marine
    • Chemical Process Industry
    • Microelectronics
    • Power Plants

    Main Advantages:

    • Safer operation with less maintenance due to its corrosion-free plastic union
    • Intelligent and modular design
    • Intuitive and easy operation
Teknisk specifikation
  • Unik ref.PVC-U-Pressure-Reducing-Valves
  • ProduktfamiliePVC-U Industrial Piping System
  • ProduktgruppeValves
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtVinyl
  • Materiale sekundærtPVC
Klassifikation
  • BIMobject-kategoriVVS - Ventiler