SYGEF Butterfly Valves

SYGEF Butterfly Valves

4.8 ud af 5 stjerner4.8(5 anmeldelser)

Polyvinylidenfluoride provides the best temperature and chemical resistance and guarantees a consistently high water quality.

SYGEF Butterfly Valves are an ideal addition to the existing product range. In combination with the profile seal made of PTFE, GF offer even greater chemical resistance and are suitable for conveying aggressive media.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Chemical Process Industry
    • Effluent Totalization

    Main Advantages:

    • High resistance to corrosion
    • Up to 50% lower actuating torque compared to centric butterfly valves due to the double eccentric operating principle
    • Functional lever made of glass-fibre reinforced polypropylene (PP-GF 30) with 5° grid, lockable as standard

Teknisk specifikation
  • Unik ref.SYGEF-Butterfly-Valves
  • ProduktfamiliePVDF Industrial Piping System
  • ProduktgruppePlus / Standard Valves
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtPVDF
Klassifikation
  • BIMobject-kategoriVVS - Ventiler