Jumbo toilet roll holder CHRX670
Jumbo toilet roll holder CHRX670

    Jumbo toilet roll holder CHRX670

    Jumbo roll holder for wall mounting, stainless steel, surface satin finished, material thickness 0.9 mm, closed round casing with inspection window, paper withdrawal over two tear-off edges, locked with hexagonal allen screw, for 1 roll with max. Ø 350 mm, includes stainless steel screws, dowels and hexagonal allen key. Dimensions 369 x 369 x 108 mm (W x H x D)
    Specifikation
    • Lock      Screw-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      108.00 mm
      Overall height      369.00 mm
      Overall width      369.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      350.00 mm
      Maximum width of consumable      100.00 mm
      Spindle      Yes
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000057141
    • ProduktfamilieAccessories
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)369
    • Bredde (mm)369
    • Dybde (mm)108
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)1.9
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika