STRATOS Toilet seat paper dispenser STRX680
STRATOS Toilet seat paper dispenser STRX680
    Arkiveret

    STRATOS Toilet seat paper dispenser STRX680

    Toilet seat paper dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover with oval aperture, cylinder lock with Franke standard key, for Franke seat paper or others, includes stainless steel screws and dowels. Dimensions 393 x 263 x 54 mm (W x H x D)
    Specifikation
    • Lock       Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      54.00 mm
      Overall height      263.00 mm
      Overall width      393.00 mm
      Type of mounting      Wall mounting
      Filling quantity      200.00000
      Filling quantity uom      Pieces
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Toilet seat paper
      Type of operation      Manual operation
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000057401
    • ProduktfamilieAccessories
    • ProduktgruppeToilet seat paper dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-29
    • Udgavenummer1
    • Højde (mm)263
    • Bredde (mm)393
    • Dybde (mm)54
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)2.72
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_70_22_90
    • Uniclass 2015-beskrivelseToilet paper dispensers