CAMPUS urinal CMPX538WF
CAMPUS urinal CMPX538WF

    CAMPUS urinal CMPX538WF

    Single urinal for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, oval bowl, hidden horizontal outlet towards wall, mounting and fixing conform to EN 80, hidden screws, included trap DN 50, included mounting bracket and domed waste. Waterfree urinal, with 90° elbow DN 50, inclusive stainless steel waste and membrane.
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth 341.00 mm
      Overall height      733.00 mm
      Overall width      313.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Waterfree flat perforated waste
      Outlet size      DN 50
      Inlet size      G 1/2 B
      Type of flushing      Water free / no flushing
      Type of urinal    C  Single urinal
      Water outlet      Concealed

    Teknisk specifikation
    • Unik ref.2000071875
    • ProduktfamilieUrinals / WC
    • ProduktgruppeSingle urinals
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-21
    • Udgavenummer1
    • Højde (mm)733
    • Bredde (mm)313
    • Dybde (mm)341
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iSydafrika
    • Fremstillet iSydafrika
    • Nettovægt (kg)7.22
    Klassifikation
    • BIMobject-kategoriSanitet - Urinaler
    • Uniclass 2015-kodePr_40_20_93_82
    • Uniclass 2015-beskrivelseWall-hung urinals

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika