RODAN waste bin RODX605E
RODAN waste bin RODX605E

    RODAN waste bin RODX605E

    Waste bin for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, rounded edges, cylinder lock with Franke standard key, mounting with in-wall frame, inclusive stainless steel screws and dowels. Capacity approx. 23 liter Dimensions 408 x 690 x 169 mm (W x H x D)
    Specifikation
    • Bag holder      No
      Filling volume      23.00 liter
      Lid      No
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      169.00 mm
      Overall height      690.00 mm
      Overall width      408.00 mm
      Type of mounting      Recessed mounting
      Surface finish        Satin finished

    Teknisk specifikation
    • Unik ref.2000090062
    • ProduktfamilieAccessories
    • ProduktgruppeWaste bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-30
    • Udgavenummer1
    • Højde (mm)690
    • Bredde (mm)408
    • Dybde (mm)169
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)7.5
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika