STRATOS hygiene bag dispenser STRX615
STRATOS hygiene bag dispenser STRX615
    Arkiveret

    STRATOS hygiene bag dispenser STRX615

    Hygiene bag dispenser for wall mounting, stainless steel, surface satin finished, with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2/1.5 mm, with inspection window, includes stainless steel screws and dowels. Dimensions 156 x 250 x 90 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      90.00 mm
      Overall height     250.00 mm
      Overall width      156.00 mm
      Type of mounting      Wall mounting
      Filling quantity      100.00000
      Filling quantity uom      Pieces
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Hygiene bag
      Type of operation      Manual operation
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000100014
    • ProduktfamilieAccessories
    • ProduktgruppeHygiene bag dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-30
    • Udgavenummer1
    • Højde (mm)250
    • Bredde (mm)156
    • Dybde (mm)90
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)1.44
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22
    • Uniclass 2015-beskrivelseDispensers and acceptance units