RODAN waste bin RODX607
RODAN waste bin RODX607

    RODAN waste bin RODX607

    Waste bin for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, rounded edges, mounting either with mounting bracket or directly onto the wall, inclusive stainless steel screws and dowels. Capacity approx. 60 liter Dimenmsions 480 x 620 x 210 mm (W x H x D)
    Specifikation
    • Bag holder      Optional
      Filling volume      60.00 liter
      Lid      Optional
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      210.00 mm
      Overall height      620.00 mm
      Overall width      480.00 mm
      Type of mounting      Wall mounting
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000101351
    • ProduktfamilieAccessories
    • ProduktgruppeWaste bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-21
    • Udgavenummer1
    • Højde (mm)620
    • Bredde (mm)480
    • Dybde (mm)210
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)6.69
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika