RODAN hygiene waste bin RODX612E
RODAN hygiene waste bin RODX612E

    RODAN hygiene waste bin RODX612E

    Sanitary towel and disposal bin for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, approx. 6 liter capacity, with integrated bag holder, self closing lid, with integrated storage for paper hygiene bags, can be combined with RODX191 hygiene bag dispenser for plastic bags, cylinder lock with Franke standard key, includes stainless steel screws and dowels. Dimensions 401 x 659 x 130 mm (W x H x D)
    Specifikation
    • Bag holder      Integrated
      Filling volume      6.00 liter
      Lid      Yes
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      130.00 mm
      Overall height      659.00 mm
      Overall width      401.00 mm
      Type of mounting      Recessed mounting
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000101359
    • ProduktfamilieAccessories
    • ProduktgruppeHygiene bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-19
    • Udgavenummer1
    • Højde (mm)659
    • Bredde (mm)401
    • Dybde (mm)130
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)7.09
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika