EXOS. foam soap dispenser EXOS616B
EXOS. foam soap dispenser EXOS616B
    Arkiveret

    EXOS. foam soap dispenser EXOS616B

    Foam soap dispenser for wall mounting, stainless steel with satin finish, black safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, with stainless steel pull lever, suitable for Franke foam soap, includes mounting materials and 650 ml Franke foam soap. Dimensions 120 x 358 x 120 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth       120.00 mm
      Overall height       358.00 mm
      Overall width      120.00 mm
      Type of mounting      Wall mounting
      Filling quantity  650.00000
      Filling quantity uom      ml
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Foam soap
      Type of operation      Manual operation
      Type of soap container      Single-use bag
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2030022946
    • ProduktfamilieAccessories
    • ProduktgruppeSoap dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-17
    • Udgavenummer1
    • Højde (mm)358
    • Bredde (mm)120
    • Dybde (mm)120
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)3.18
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers