EXOS. paper towel dispenser EXOS600EX
EXOS. paper towel dispenser EXOS600EX
    Arkiveret

    EXOS. paper towel dispenser EXOS600EX

    Paper towel dispenser for recessed mounting, stainless steel with satin finish, front and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity 300 - 400 pieces of Z-folded paper, includes mounting materials. Dimensions 304 x 500 x 120 mm (W x H x D)
    Specifikation
    • Lock Key-lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 120.00 mm
      Overall height 500.00 mm
      Overall width 304.00 mm
      Type of mounting Recessed mounting
      Filling quantity 400
      Filling quantity uom Towels
      Surface treatment InoxPlus (anti fingerprint)
      Type of consumable Paper towel
      Type of operation Manual operation
      Surface finish Satin finished
    Teknisk specifikation
    • Unik ref.2030034624
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-13
    • Udgavenummer1
    • Højde (mm)500
    • Bredde (mm)304
    • Dybde (mm)120
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)4.14
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers
    • OmniClass-nummer23-31 25 19 11
    • OmniClass-betegnelsePaper Towel Dispensers