EXOS. soap dispenser EXOS618EB
EXOS. soap dispenser EXOS618EB
    Arkiveret

    EXOS. soap dispenser EXOS618EB

    Soap dispenser for recessed mounting, stainless steel with satin finish, black safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, suitable for liquid soap and lotions, 800 ml refill tank, with stainless steel push lever, easy to refill with soap tank on front panel, includes mounting materials. Dimensions 124 x 500 x 120 mm (W x H x D)
    Specifikation
    • Lock Key-lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 120.00 mm
      Overall height 500.00 mm
      Overall width 124.00 mm
      Type of mounting Recessed mounting
      Filling quantity 0.80000
      Filling quantity uom Liter
      Surface treatment InoxPlus (anti fingerprint)
      Type of operation Manual operation
      Type of soap container Integrated refillable tank
    Teknisk specifikation
    • Unik ref.2030034638
    • ProduktfamilieAccessories
    • ProduktgruppeSoap dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-14
    • Udgavenummer1
    • Højde (mm)500
    • Bredde (mm)124
    • Dybde (mm)120
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)2.8
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers
    • OmniClass-nummer23-31 25 29 13
    • OmniClass-betegnelseHand Soap Dispensers