Veröffentlichen Sie Ihre Produkte
Product image
Kollektionssymbol

Pergolas von Aluprof

A pergola is an extremely versatile solution designed with the coverage of large areas in mind. It provides effective protection against excessive sunlight and high temperatures. Pergolas create additional relaxation space and cultivate an atmosphere of privacy and cosiness.

The product is suitable not only for single-family residential construction in terms of covering terraces or garden areas, but also for commercial premises, serving as a modern and practical roofing element for outdoor summer terraces in cafés or restaurants.

Thanks to the possibility of using sun protection elements such as OpenSlide glazing systems or sliding panels of the Shutters or Slide type, the pergola can be used regardless of prevailing weather conditions. With additional equipment options such as lighting and heating, the period of use can extend to almost the entire year, regardless of the time of day. Pergolas are based on solid structures made from extruded aluminium and stainless steel components, guaranteeing exceptional durability. Reinforced joints of the load-bearing elements ensure stability and high wind resistance (wind class 6). Thanks to the use of the highest quality materials, the pergola will remain resistant to external factors and retain its aesthetic appeal for many seasons of use to come.

Each pergola is manufactured to specific dimensions in accordance with the specification, guaranteeing a perfect fit for the available space. It can be equipped with additional elements such as weather sensors, LED lighting or radiant heaters.

Die Kollektion enthält

7 Produkte