sBox Finish set square
sBox Finish set square
    hansgrohe

    sBox Finish set square

    Google-Übersetzung,
    sBox Fertig-Winkel
    Spezifikation
    • Surfaces: - 28010000 Chrome - 28010140 Brushed Bronze - 28010340 Brushed Black Chrome - 28010670 Matt Black - 28010700 Matt White - 28010990 Polished Gold Optic Specification: • consists of: hose box, shower hose, escutcheon • suitable for rim or tile mounted installation • 1 function • sBox for quiet, smooth and protected hose guidance • connection dimension: DN15 • no additional maintenance opening required • bath rim width at least 100 mm • clamping range: 0 - 30 mm • maximum pull-out length of hand shower 1.45 m • removable for service at any time • protected against backflow, according to DIN EN 1717 • maximum flow rate at 3 bar: 9,5 l/min
    Technische Spezifikation
    • Referenznummer28010000
    • ProduktfamilieConcealed Basic set bath/shower mixers
    • ProduktgruppesBox
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2022-11-23
    • Editionsnummer1
    • Höhe (mm)553
    • Breite (mm)214
    • Tiefe (mm)71
    Verwandt
    • Entwickelt inDeutschland
    • Hergestellt inDeutschland
    • Nettogewicht (kg)3
    Klassifikation
    • BIMobject KategorieSanitär und Bad - Bad-Installationssysteme
    • IFCClassificationSanitäranschluss
    • UNSPSCNamePlumbing fixtures
    • UNSPSCCode3018
    • Classifications.Uniclass2015CodePr_40_20
    • Classifications.Uniclass2015BeschreibungSanitary fittings and accessories
    • Klassifizierung01 52 19
    • Format2014TitelSanitary Facilities
    • OmniClassNummer23-27 31 29 11
    • OmniClassTitelManual Mixing Valves