MODEL PCY-SM36KAL2
Cooling capacity (BTU/h) 36,167
SEER (Btu/h/W) 16
EGAT level 5 : Yes
Cooling : Capacity Rated (kW) 10.6 (4.0 - 10.6)
Heating : Capacity Rated (kW)
Power Supply 3ph, 380V, 50Hz
Microprocessor Control : No
Automatic Temperature Control : No
Timer Switch
Remote Control Switch Wireless/Wired(Option)
Indoor Fan Speeds 4 Step+1 AUTO
Blow Fan Indoor
Blow Fan Outdoor
Dimensions Indoor (H x W x D) 230 x 1,600 x 680 (mm.)
Dimensions Outdoor (H x W x D) 981 x 1,050 x 330 (mm.)
Weight Indoor 40
Weight Outdoor 64
Piping Size : Liquid (mm.in) 9.52(3/8)
Piping Size : Gas (mm.in) 15.88(5/8)
Piping Size : Max.Length / Max.Height (m) 50/30
Refrigerant R32
THIS PRODUCT SPECIFICATION IS FOR USE IN THAILAND ONLY.
FOR TECHNICAL DESIGN SUPPORT, PLEASE CONTACT TEL 0-2763-7000 EXT 5302 (FOR THAI DESIGNERS AND PROJECTS IN THAILAND ONLY)