Publish your products
Busch-SmartTouch
ABB

Busch-SmartTouch

Functions at a glance
Free programmable KNX touch display as room-integrated controlling, signalling and regulating unit.
To be used as indoor video station for the ABB-Welcome door communication system.
For the illustration and operation of the following KNX standard functions: - Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element
With scene function, logic functions, presence simulation and time programs.
Functions: - 480 KNX control elements - Audio control elements - RGB control elements - maximum 30 sides - 80 fault and alarm messages - 30 logic functions - 30 timer - presence simulation for 20 participants - 10 scene actuators - 1 object RTC
Equipped with a hearing loop for coupling the audio signal into hearing aids.
Page display with a maximum of 16 touch surfaces on one page.
External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller.
Consumer units: 15
Control element: freely programmable touch surfaces
Display elements: Capacitive touchdisplay 1024 x 600 pixel
Rated voltage: 20 V-32 V-
Protection class (device): IP 20
Temperature range (device): 0 °C - 45 °C
Storage temperature range: -20 °C - 60 °C
Transport temperature range: -20 °C - 60 °C
Dimensions: (L x W x D): 165 mm x 246 mm x 25 mm
Mounting depth: 15 mm
Position for installation: Horizontal
Mounting height: 150 cm
For software and description please check the current Online-Catalogue.
Additional Power-Tool software necessary.

Specification
  • Article No.: 6136/07-825
    Order No.: 2CKA006136A0204
    EAN: 4011395223420
    Customs tariff number: 85371091
    Preisgruppe: 42
    Preis: 841,00 EUR plus VAT
    Info sheet: Download PDF
    Downloads
    Instruction manual
    DE, EN, NL
    Technical manual
    DE
    NL
    Certificates
    EU-declaration of conformity
    ROHS product declaration
    Software
    Licensing Terms :If the firmware is downloaded, the following licensing terms apply. , 12.05.2017
    Firmware :Busch-SmartTouch® Firmware , V 2.07, 26.08.2019
    Additional software :PowerTool , V 1.2.122, 17.09.2019
    ETS4/ETS5 application :Power-Tool application , V 1.0, 01.06.2017
    Licensing Terms :With the usage the following terms and conditions apply , 01.06.2017

Technical specification
  • Unique ref.SmartTouch-Busch-Jaeger
  • Product familyVisualisation, Display and Signalling
  • Product groupSmartTouch
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit