Publish your products
Europe // ALUCOBOND® tray panel hooked on bolts
Europe // ALUCOBOND® tray panel hooked on bolts
Europe // ALUCOBOND® tray panel hooked on bolts
Europe // ALUCOBOND® tray panel hooked on bolts

    Europe // ALUCOBOND® tray panel hooked on bolts

    4.2 out of 5 stars4.2(23 reviews)

    ALUCOBOND® hooked-on system = rear ventilated facade system: A recommended tray panel / cassette system for vertical panel installation with unvisible fixing of the tray panel elements.

    ALUCOBOND® is the world market leader for aluminium composite panels perfect for facade cladding. Since its introduction on the market in 1969, these panels have been used above all in architecture and for corporate identity programmes, particularly for façades, wall and roof cladding. The panels are outstanding due to their extreme flatness and rigidity and, in particular, for their excellent formability with simple fabrication techniques. ALUCOBOND® combined with a rear-ventilated construction system unites the features of energy efficient construction, economic viability and architectural quality.

    ALUCOBOND® is available in a large variety of colours, surfaces and formats. In terms of Fire Classification it is available in Class A2 (noncombustible) or alternatively in Class B (fire-retardant) acc. to EN 13501-1.

    Specification
    • ALUCOBOND® Aluminium composites panels for Facade / Building cladding / Curtain wall / Interior cladding / Ceilings / Roofs / Corporate Identity etc.

      Available standard surface ranges:
      Artenara, Premium Anodised / Anodised, Solid, Metallic, Anodized Look, naturAL, Spectra, Sparkling, Terra, Urban, Rocca, Design.

      Custom colours on request.

      Composition & Fire Classification:

      Aluminium Composites material with 0.5mm aluminium skins on both side and a mineral filled core material in acc. to EN 13501-1 class A2; s1; d0 or class B; s1;d0

      Keywords: facade cladding, cladding, building cladding, interior cladding, wall cladding

    Technical specification
    • Unique ref.alucobond-hooked-on-bolts
    • Product familyFacade / Wall Cladding
    • Product groupAluminum Composite Panel / Aluminium Panel
    • TypeBuilding Material
    • Date of publishing2017-11-14
    • Edition number1
    • Height (mm)6800
    • Width (mm)1475
    • Depth (mm)50
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.6
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • OmniClass Number23-15 15 15 15
    • OmniClass TitleMetal Wall Cladding Panels

    Region availability

    Europe Africa Oceania
    Åland Islands
    Algeria
    Australia
    Albania
    Angola
    Andorra
    Benin
    Austria
    Botswana
    Belarus
    Burkina Faso
    Belgium
    Burundi
    Bosnia and Herzegovina
    Cameroon
    Bulgaria
    Cape Verde
    Croatia
    Central African Republic
    Cyprus
    Chad
    Czech Republic
    Comoros
    Denmark
    Côte d'Ivoire
    Estonia
    Democratic Republic of the Congo
    Faroe Islands
    Djibouti
    Finland
    Equatorial Guinea
    France
    Eritrea
    Germany
    Eswatini
    Gibraltar
    Ethiopia
    Greece
    Gabon
    Guernsey
    Ghana
    Hungary
    Guinea
    Iceland
    Guinea-Bissau
    Ireland
    Kenya
    Isle of Man
    Lesotho
    Italy
    Liberia
    Jersey
    Libya
    Latvia
    Madagascar
    Liechtenstein
    Malawi
    Lithuania
    Mali
    Luxembourg
    Mauritania
    Malta
    Mauritius
    Moldova
    Mayotte
    Monaco
    Morocco
    Montenegro
    Mozambique
    Netherlands
    Namibia
    North Macedonia
    Niger
    Norway
    Nigeria
    Poland
    Republic of the Congo
    Portugal
    Reunion
    Romania
    Rwanda
    Russia
    Saint Helena
    San Marino
    São Tomé and Príncipe
    Serbia
    Senegal
    Slovakia
    Seychelles
    Slovenia
    Sierra Leone
    Spain
    Somalia
    Svalbard and Jan Mayen
    South Africa
    Sweden
    South Sudan
    Switzerland
    Sudan
    Ukraine
    Tanzania
    United Kingdom
    The Gambia
    Vatican City
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe