Publish your products
Bling Flush Mount
Bling Flush Mount
Bling Flush Mount
Bling Flush Mount
Bling Flush Mount

    Bling Flush Mount

    The Bling Flush Mount is a modern flush mount built from acrylic, aluminum, and brass. Laser-cut, high-clarity acrylic discs sit around a central rod beneath a five inch round canopy, with a six inch width and an overall height of nine inches. It is available in a brass, nickel, or black finish and weighs one pound. The acrylic discs catch and refract light from the bulb, casting a ring of sparkle around the fixture.

    The flush mount has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulb not included). It runs on 120 volts, is hardwired, and is dimmable with a dimmable bulb on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight adapter is available for sloped ceilings. Its low profile suits spaces with limited headroom, such as an entry, walk-in closet, primary bath, or covered porch. Two or three in a row can line a hotel corridor, hang above a back bar, or light a boutique fitting room hallway. A matching Bling Pendant is available for higher ceilings.

    Specification
    • Dimensions

      As shown without bulb:
      Width: 6", Canopy: 5"

      Hanging Height

      9".

      Weight

      1 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.bling-flush-mount
    • Product familyBling Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (inches)9
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainAcrylic
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States