Publish your products
Color Commander Flush Mount 29"
Color Commander Flush Mount 29"
Color Commander Flush Mount 29"
Color Commander Flush Mount 29"
Color Commander Flush Mount 29"
Color Commander Flush Mount 29"

    Color Commander Flush Mount 29"

    The Commander Flush Mount 29" is a mid-century modern-inspired tiered ceiling fixture built from aluminum and brass. Its two 29-inch tiers sit four inches apart beneath a five by one-and-a-half inch canopy, for an overall hanging height of 16 inches. It is available in 14 colors and weighs ten pounds. Six bulbs spread across the two tiers give the fixture the presence of a chandelier from a compact, close-to-ceiling profile.

    The fixture has six E26 medium-base sockets, each rated for a maximum of 15 watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Its 16-inch drop suits rooms with standard ceiling heights where a hanging chandelier won't clear: centered over a dining table, in a primary bedroom or hotel guest suite, above a boutique retail floor, or in an office conference room. A 47-inch version and the Commander Chandelier carry the same design into larger rooms.

    Specification
    • Dimensions

      As shown without bulbs:
      Tier Length: 29"
      Vertical Distance Between Tiers: 4"
      Canopy Size: 5" x 1.5"

      Hanging Height

      16".

      Weight

      10 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      6 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-commander-flush-mount-29
    • Product familyCommander Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-20
    • Edition number1
    • Height (inches)16
    • Width (inches)29
    • Depth (inches)29
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States