Publish your products
Color Eureka Flush Mount
Color Eureka Flush Mount
Color Eureka Flush Mount
Color Eureka Flush Mount
Color Eureka Flush Mount
Color Eureka Flush Mount

    Color Eureka Flush Mount

    The Color Eureka Flush Mount is a modern ceiling fixture built from aluminum and brass. A slim six by two inch aluminum cylinder extends from a five inch canopy and holds an exposed globe bulb at its end, for an installed height of seven inches. It is available in 14 powder-coated colors with a brass, nickel, or black finish, and weighs one pound. The exposed bulb gives off light in all directions.

    The fixture has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Its compact size fits a walk-in closet, a primary bath, or a covered entry, and repeated in a line it can light a hallway, a hotel corridor, or an office restroom. It pairs with the Color Eureka Pendant across a project, and the Color Reader Flush Mount offers the same look with a recessed bulb.

    Specification
    • Dimensions

      As shown without bulb:
      Lamp Cup: 6" x 2" Canopy: 5" Installed Height: 7"

      Hanging Height

      7".

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-eureka-flush-mount
    • Product familyEureka Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-20
    • Edition number1
    • Height (inches)7
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States