Publish your products
Color Lepore Flush Mount
Color Lepore Flush Mount
Color Lepore Flush Mount
Color Lepore Flush Mount
Color Lepore Flush Mount

    Color Lepore Flush Mount

    The Color Lepore Flush Mount is a low-profile ceiling fixture built from acrylic, aluminum, and brass. A laser-cut, crystal-clear acrylic structure surrounds a colored disk inside the six-inch canopy. The disk reflects the light and the acrylic refracts it, carrying a wash of color through the clear form. It sits 4.5 inches from the ceiling, weighs four pounds, and is available in 14 colors.

    The fixture has one E26 medium-base socket rated for a maximum of 15 watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Its shallow profile and pop of color suit compact rooms that need a focal point: a powder room, a walk-in closet, a children's room, or a boutique fitting room. Repeated down a hotel corridor or across a restaurant ceiling, it can carry a project's color palette overhead. The Color Lepore Sconce and the Lepore family in metal finishes carry the design across a project.

    Specification
    • Dimensions

      As shown without bulb:
      Acrylic Canopy: 6", Installed Height: 4.5"

      Weight

      4 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada. This fixture is not available as damp location.

    Technical specification
    • Unique ref.color-lepore-flush-mount
    • Product familyLepore Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-20
    • Edition number1
    • Height (inches)4.5
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainAcrylic
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States