Publish your products
Color Pilot Flush Mount 29"
Color Pilot Flush Mount 29"
Color Pilot Flush Mount 29"
Color Pilot Flush Mount 29"
Color Pilot Flush Mount 29"
Color Pilot Flush Mount 29"

    Color Pilot Flush Mount 29"

    The Color Pilot Flush Mount 29" is a mid-century modern-inspired linear ceiling fixture built from aluminum and brass. It measures 29 inches wide with a five by one inch canopy and sits ten inches from the ceiling. It is available in 14 colors and a brass, nickel, or black finish, and weighs two pounds. A hang-straight swivel option lets it mount level on sloped or vaulted ceilings. This option has to be specified at order.

    The fixture has two E26 medium-base sockets, each rated for a maximum of 15 watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Its low, linear profile suits tighter spaces: a primary bath, a walk-in closet, a covered porch, or a boutique fitting room. Repeated down a hotel or office corridor, it gives a long run steady, even light. A 47-inch flush mount, matching pendants, and Pilot sconces carry the design across a project.

    Specification
    • Dimensions

      As shown without bulbs:
      Width: 29", Canopy Size: 5" x 1"

      Hanging Height

      10"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-pilot-flush-mount-29
    • Product familyPilot Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-20
    • Edition number1
    • Height (inches)10
    • Width (inches)29
    • Depth (inches)29
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States