Publish your products
Vertical Board Reveal Trim Profile for Exterior Cladding - RVB
Tamlyn

Vertical Board Reveal Trim Profile for Exterior Cladding - RVB

Design creates a broad vertical accent between siding panels while not protruding beyond the plane of the facade.

MATERIAL
6063-T5 .050" ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

FINISH

Unless specified all XtremeTrim® items are provided in primed finish. Also available in popular siding/soffit colors in standard face only color match or full coverage CoastalColorCoating™. Clear Anodized is stocked and custom anodized is available (minimums apply).

NOTE

Use of the XtremeTrim® Vertical Board Reveal at horizontal joints is not recommended.

Specification
  • ITEM ID:

    RVB516:

    • A: 3/8"
    • B:1/2"
    • C: 2-1/4"
    • D: 3/8"
    • Siding Size: 5/16"

    RVBG516:

    • A: 3/8"
    • B: 1/2"
    • C: 2-1/4"
    • D: 3/8"
    • Siding Size: 5/16"
Technical specification
  • Unique ref.tamlyn-006
  • Product familyExterior Cladding Trim Profiles
  • Product groupReveal, Vertical, Board
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States