Publish your products
Outdoor LED Area Post Light
Outdoor LED Area Post Light
Outdoor LED Area Post Light
Outdoor LED Area Post Light
Outdoor LED Area Post Light
Outdoor LED Area Post Light

    Outdoor LED Area Post Light

    Alcon Lighting’s 11403 outdoor LED area post light delivers high-output, energy-efficient illumination for street lighting, area lighting and outdoor post lighting in commercial, industrial and public environments. Featuring a slim, architectural housing in dark bronze or white, the post light blends seamlessly into plazas, parking lots and exterior public spaces while ensuring long-term reliability through advanced thermal management. The medium post light is available from 100 watts to 180 watts, while the large post light is available in 300W and 400W. Both models feature field-adjustable power settings (100%, 80%, 60%, 40%) and selectable color temperatures (3000K, 4000K, 5000K). Universal photocell and sensor compatibility supports adaptive controls, while Dark Sky compliance enhances visibility without contributing to skyglow.
    Specification
    • Construction: Die-cast aluminum

      Finish: Black, white, dark bronze

      Mounting: Fixed pole, adjustable pole, slipfitter, wall, yoke

      Mounting accessories: 4" round or square pole, 5" round or square pole, adjustable pole bracket, yoke pole bracket, round or square wall bracket

      Configurations: Single (standard), double 90º, double 120º, double 180º, triple 90º, triple 120º, quad 90º

      Optics: Type 3 (standard), Type 3, Type 4, Type 5

      Color temperature (CCT): Field-adjustable 3000K/4000K/5000K

      CRI: 70+

      Voltage: Universal 120-277 VAC or 347-480 VAC input voltage

      Driver: 0-10V dimming down to 10%

      Power adjustable: 100%, 80%, 60%, 40%.

      Power factor: ≥90%

      Operating temperature: -40˚F to 113˚F

      Optional features: External glare shield, external glare full visor, PIR sensor, 120-2777V PIR sensor, microwave sensor, NEMA photocell, lens glare shield

      Life: 100,000 Hours

      Listings: UL wet location listed, DLC Premium

      Warranty: 5 years carefree for parts & components (Labor not included)

    Technical specification
    • Unique ref.11403-area-post-light
    • Product familyOutdoor Lighting
    • Product groupArea Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States