Publish your products
Recessed Linear LED Light
Recessed Linear LED Light
Recessed Linear LED Light
Recessed Linear LED Light
Recessed Linear LED Light
Recessed Linear LED Light
Recessed Linear LED Light

    Recessed Linear LED Light

    Alcon Lighting’s 12100-10-R recessed linear LED light delivers architectural ceiling lighting for commercial and residential interiors. Constructed from military-grade, field-cuttable aluminum, the linear recessed system installs in any drywall thickness and features a 1-inch frosted acrylic lens for glare-free, evenly distributed illumination. Available in standard lengths of 2, 4, 6 and 8 feet, with custom cuts and mitered corners for flexible layouts, the linear light ships in smaller units with seamless connectors for runs over 8 feet. The standard configuration provides 500 lumens per foot, with higher outputs available at a static color temperature ranging from 2700K to 5000K. The RGBW model offers 547 lumens per foot, featuring dynamic color-changing control via a Bluetooth app, RF remote, or DMX wall panel. Operating at 24V, this specification-grade recessed lighting solution supports continuous runs and precise design integration for ceiling lighting and strip lighting applications.

    Specification
    • Construction: Durable military grade aluminum, field cuttable, can be installed in any drywall thickness

      LED driver: External transformer provided; home run required every 16'

      Mounting: Trimless, T-bar, flanged

      Finish: Silver, white, black

      Shape: Single run, continuous run, rectangle, square, L

      Lens: Glare-free snap-in frosted acrylic

      Voltage: 24V LED Fixture

      Wattage/Lumens: 6W/580 lm/ft, 7.9W/930 lm/ft (indoor); 6W/500 lm/ft (wet location)

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Driver: 100-277V TRIAC, ELV, MLV and 0-10V external Driver

      CRI: 90+

      Life: 50,000 Hours

      Operating temperature: -40ºF to 140ºF

      Beam angle: 120°

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cULus, cETLus, Title 24 JA8, IP65 (LED component only)

    Technical specification
    • Unique ref.12100-10-r-recessed-linear-light
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States