Publish your products
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System
Linear LED Pendant Lighting System

    Linear LED Pendant Lighting System

    Alcon Lighting’s 12100-22-P linear LED pendant light delivers versatile pendant lighting for offices, retail, museums, hotels and restaurants. The slim-profile extruded aluminum housing is available in standard lengths of 2 to 8 feet or continuous runs up to 40 feet at 120V and 100 feet at 277V. Designed for interior lighting applications, the system offers a frosted diffuser, louvered lens or regressed lens options to minimize glare and tailor light distribution. Each model features 3-position wattage selection (5W/7.5W/10W), 3-position color temperature control (3000K, 3500K, 4000K) and a 7-position DIP switch for directional adjustment. The pendant supports 0-10V dimming to 10% and can include 8W or 25W emergency battery backup for 90 minutes of operation. Joiner options—including Z, L, Y, V and cross connectors—enable three-dimensional layouts, creating dynamic suspended lighting patterns for commercial, corporate and hospitality interiors.

    Specification
    • Construction: Extruded aluminum housing with powder coat finish

      Finish: White, black

      Design: For shapes other than single and continuous runs, the fixture will include pre-fabricated, non-illuminated corners

      Shape: Single run (2'-8'), continuous run, rectangle, square, hexagon, Z, L, V, Y, cross, curved, 3D linear

      Mounting: 5' or 12' adjustable aircraft cable

      Lens: Flat, louver, regressed, wall wash flat

      Wattage: Field-selectable 50/75/100%

      Driver: 0-10V dims (100%–10%)

      Emergency battery: Internal or external 90 min. with test switch

      Color temperature (CCT): Field-selectable 3000K/3500K/4000K

      Light distribution: 7 options via DIP selection switch

      Voltage: 110-277V

      CRI: 80+

      Optional features: 8W internal or external emergency battery, 25W external emergency battery, occupancy sensor

      Life: 50,000 Hours

      Warranty: 5 years carefree for parts & components (Labor not included)

      Listings: cULus listed for damp locations

    Technical specification
    • Unique ref.12100-22-p-pendant-lighting-system
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States